Southwire's TPU Type SHD-GC Portable Power Cable is designed for use as heavy-duty trailing cable on mining equipment where maximum safety is required. Also suitable for high voltage distribution in underground mines where portable power is necessary.

/images/product_buttons/shdportable_button.jpgshdportable899TPU Type SHD-GC Portable Power CableTPUTypeSHD-GCCSA.htm
ENU
Register Now Forgot Password?

TPU Type SHD-GC Portable Power Cable

shdportable
  • EPDM Insulation. Copper Braid Shield
  • 4 AWG - 400 kcmil. 8000 Volts
  • 90°C - -50°C

Applications

Southwire's TPU Type SHD-GC Portable Power Cable is designed for use as heavy-duty trailing cable on mining equipment where maximum safety is required. Also suitable for high voltage distribution in underground mines where portable power is necessary.