TITAN ® Type UL

- Liquidtight Flexible Metal Conduit
- UL Listed
- CSA Listed
- Oil-Resistant
- Sunlight-Resistant
- Temperature Rated -30°C to +80°C
Applications
TITAN® Type UL is used for the installation and protection of electrical conductors in circuits of 600 volts nominal, or less. Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment. Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather. Applications requiring movement, crossover connections, or tight bends. Exposed or concealed locations. For use as a grounding conductor per NEC 250.118(7). For flexible connections to swimming pool, spa, and hot tub motors per NEC 680.21(A)(3) & 680.42(A)(1). Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 volts or less) & NEC 600.32(over 1000 volts). For use in Hazardous Locations - see Additional Applications Section on following page for more details.