TITAN ® Type EF

- Extra-Flexible Liquidtight Metal Conduit
- Steel or Aluminum Metal Core Constructions
- General Purpose Use
- Oil-Resistant
- Sunlight-Resistant
- Temperature Rated -10°C to +60°C
Applications
Delivers wiring protection where listed products are not required. Seals out abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air spray, water and weather. Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment where UL listing is not required. For exposed or concealed installations requiring movement, crossover connections, or tight bends.