Southwire's Type TC Control Cable is for use in industrial power or control circuits where small diameter, flame retardant cables are desired. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Conductors may be used at temperatures not to exceed 75°C in wet locations or 90°C in dry locations./images/product_buttons/TypeTC_button.gifTHHN Type TC Control Cable3131-1 THHN Type TC Control CableTHHN-Type-TC-Control-Cable.htmType TC Control Cable. 600 Volt. Copper Conductors. PVC/Nylon Insulated Singles Sizes 16 AWG through 10 AWG. Overall PVC Jacket. Heat, Moisture and Sunlight Resistant.
ENU
Register Now Forgot Password?

31-1 THHN Type TC Control Cable

THHN Type TC Control Cable
  • Type TC Control Cable.
  • 600 Volt.
  • Copper Conductors.
  • PVC/Nylon Insulated Singles Sizes 16 AWG through 10 AWG.
  • Overall PVC Jacket.
  • Heat, Moisture and Sunlight Resistant.

Applications

Southwire's Type TC Control Cable is for use in industrial power or control circuits where small diameter, flame retardant cables are desired. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Conductors may be used at temperatures not to exceed 75°C in wet locations or 90°C in dry locations.