Used for secondary distribution, street light applications, and underground service at 600 volts or less, either directly burial or in ducts. Provides the best self sealing cable design and materials for installations that are problematic due to potential installation damage, adjacent utility work damage, homeowner damage, or damage caused by voltage surges./images/product_buttons/suresealtriplex_2_button.gifSureSeal Triplex16SureSeal ® Triplex 600VSureSealTriplex.htm
ENU
Register Now Forgot Password?

SureSeal ® Triplex 600V

SureSeal Triplex
  • Unique Cable Design with an Encapsulated Flowable Visco-Elastic Sealant.
  • Sealant Provides Extended Cable Life After Minor Mechanical Cable Damage.
  • Sealant also Provides Extended Cable Life when Pinholes are Caused by Voltage Surges.

Applications

Used for secondary distribution, street light applications, and underground service at 600 volts or less, either directly burial or in ducts. Provides the best self sealing cable design and materials for installations that are problematic due to potential installation damage, adjacent utility work damage, homeowner damage, or damage caused by voltage surges.