Submersible Pump Cable

- Solid or stranded bare copper condutors;
- individuals PVC insulation;
- 3 or 4 twisted conductors
- 600 Volts, -40°C., Maximum 60°C.
Applications
For use with submersible pumps and irrigation equipment. For wiring only between equipment located at water wellheads and motors of submersible pumps installed in deep wells.