Lite-Whip Pre-Assembled (Steel Flex 6' Fixture Whips)

- Interlocked Steel Armor with Factory Installed Conductors.
- Factory Installed Lock-nut or Snap-in Fittings. 600 Volts.
- Sizes 18 and 16 AWG Copper TFN or TFFN Conductors.
- Sizes 14 and 12 AWG Copper THHN/THWN Conductors.
- Green Insulated Copper Grounding Conductor.
Applications
Complete assembly delivered from the factory ready to install. Includes 6" wire leads at each end and Lock-nut or Snap-in Fittings for easy and hassle-free hook-ups. Convenient labor- and material-saving assemblies. Convenient packaging is quick and easy to handle. Commonly used for connecting fluorescent lay-in fixtures and incandescent fixtures for suspended and accessible ceilings.