Sprinkler System Wire Multi-Conductor

- Solid bare copper conductors; overall Polyethylene (Poly) jacket
- Manufactured per customer specification
- UL Spec No. 83
- File Listing: E217598
Applications
Southwire Sprinkler System Wire is suitable for direct burial on applications up to 30 volts. Wire is to be used in field and central controls for underground sprinkler systems.