The Maxis® SpeedsetTM is a four-in-one conduit tool that provides time and money saving value in all your conduit and gear installations. It a torpedo level, spacer, prevents dog-leg bends and creates perfect repeatable bends every time.

A Spacer

Torpedo Level

Prevents Dog-Leg Bends

Bending tool

/images/product_buttons/Speedset_button.jpgSpeedset502Maxis ® Speedset ™Speedset.htm
ENU
Register Now Forgot Password?

Maxis ® Speedset ™

Speedset
  • The Maxis® SpeedsetTM is a four-in-one conduit tool that provides time and money saving value in all your conduit and gear installations.
  • Its torpedo level, spacer, prevents dog-leg bends and creates perfect repeatable bends every time.

Applications

The Maxis® SpeedsetTM is a four-in-one conduit tool that provides time and money saving value in all your conduit and gear installations. It a torpedo level, spacer, prevents dog-leg bends and creates perfect repeatable bends every time.

A Spacer

  • The Maxis® SpeedsetTM is a 1 1/8" spacer

Torpedo Level

  • The SpeedsetTM is equipped with magnetic sides for easy leveling
  • Level your conduit for perfect vertical or horizontal lines
  • Use for leveling all your panel placements

Prevents Dog-Leg Bends

  • The Maxis® SpeedsetTM will help prevent dog-leg bends.
  • The Maxis® SpeedsetTM works great in any situation and will help in all of your conduit and gear installations.

Bending tool

  • Create repeatable perfect bends every time
  • Will easily attach to any 1/2", 3/4" or 1" bender shoe.
  • Multiple conduit bends exactly the same, every time without comparing them to each other.