Shielded SOOW Cable

- 90°C, 600 Volts.Flexible Stranding. Water Resistant 60°C.
- Black Jacket. Rated -40°C to 90°C. RoHS Compliant.
- UL Listed and CSA Certified for Indoor and Outdoor Use.
- 18 AWG - 10 AWG - Multi-conductor Shielded
Applications
Southwire Type SOOW Cable is suitable for use outdoors and are resistant to the effects of weather, water, and sunlight. Cables can be submerged in shallow water up to 60°C for 3 months maximum.