Southwire's Security/Fire Alarm Cable(CMR) Unshielded is suitable for interconnection of electrical devices within a security & fire protective signaling system. For use in dry or damp locations.

/images/product_buttons/SecurityFireAlarmUnshielded_button.jpgSecurity/Fire Alarm Cable (CMR) Unshielded3Security/Fire Alarm Cable (CMR) UnshieldedSecurityFireAlarmCableCMRUnshielded.htm
ENU
Register Now Forgot Password?

Security/Fire Alarm Cable (CMR) Unshielded

Security/Fire Alarm Cable (CMR) Unshielded
  • Solid Bare Copper
  • Flame Retardant PVC Insulation
  • 105°C , 300 Volt

Applications

Southwire's Security/Fire Alarm Cable(CMR) Unshielded is suitable for interconnection of electrical devices within a security & fire protective signaling system. For use in dry or damp locations.