With Southwire's Electrical Cable-In-Conduit (Sentry CIC), Secondary UD cable is pre-installed in a HDPE conduit, which allows for damage free one-step installations. It can be used for roadway lighting, airport runway lighting, and residential distribution./images/product_buttons/Secondary_CIC_WEB_button.gifSecondary UD Electrical Cable-In-Conduitaluminum; underground19Secondary UD Sentry Cable-In-ConduitSecondaryUDElectricalCableInConduit.htmHigh-Density Polyethylene (HDPE) Conduit with Pre-Installed Cable.Standard Wall, Schedule 40 & 80, SDR 13.5 & 11 Wall Thicknesses.
ENU
Register Now Forgot Password?

Secondary UD Sentry Cable-In-Conduit

Secondary UD Electrical Cable-In-Conduit
  • High-Density Polyethylene (HDPE) Conduit with Pre-Installed Cable.
  • Standard Wall, Schedule 40 & 80, SDR 13.5 & 11 Wall Thicknesses.

Applications

With Southwire's Electrical Cable-In-Conduit (Sentry CIC), Secondary UD cable is pre-installed in a HDPE conduit, which allows for damage free one-step installations. It can be used for roadway lighting, airport runway lighting, and residential distribution.