Southwire’s Lamp Cord is suitable for lamps, clocks, household fans and small appliances where not subjected to hard usage (SPT-1 and SPT-2) Two conductor cord for use as internal wiring of air conditioning and refrigeration equipment.  Three conductor cord for power supply to domestic refrigeration equipment and window type air conditioners (SPT-3).  Lamp Cord is suitable for use at temperatures not exceeding minimum -20°C or maximum 105°C.

/images/product_buttons/spt1_button.gifSPT1 SPT2 SPT3 Lamp Cordelectrical equipment; hookup; industrial machinery; lead; lighting305SPT-1/SPT-2/SPT-3 Lamp CordSPT1SPT2SPT3OEM.htm
ENU
Register Now Forgot Password?

SPT-1/SPT-2/SPT-3 Lamp Cord

SPT1 SPT2 SPT3 Lamp Cord
  • Rated 300 Volts Rated 105°C
  • Stranded Copper Conductors Yellow or Black Jacket
  • Thermoplastic Insulation

Applications

Southwire’s Lamp Cord is suitable for lamps, clocks, household fans and small appliances where not subjected to hard usage (SPT-1 and SPT-2) Two conductor cord for use as internal wiring of air conditioning and refrigeration equipment.  Three conductor cord for power supply to domestic refrigeration equipment and window type air conditioners (SPT-3).  Lamp Cord is suitable for use at temperatures not exceeding minimum -20°C or maximum 105°C.