Southwire's Lamp Cord is suitable for lamps, clocks, household fans and small appliances where not subjected to hard usage(SPT-1 and SPT-2). Two conductor cord for use as internal wiring of air conditioning and refrigeration equipment. Three conductor cord for power supply to domestic refrigeration equipment and window type air conditioners (SPT-3). Lamp Cord is suitable for use at temperatures not exceeding minimum -20°C or maximum 60°C./images/product_buttons/Underground_low_voltage_Landscape_button.gifSPT-1, SPT-2, SPT-35SPT-1, SPT-2, SPT-3SPT1SPT2SPT3.htm
Register Now Forgot Password?

SPT-1, SPT-2, SPT-3

SPT-1, SPT-2, SPT-3
  • Rated 300 Volts.
  • Rated 60°C or 105°C Stranded Copper Conductors.
  • Thermoplastic Insulation.

Applications

Southwire's Lamp Cord is suitable for lamps, clocks, household fans and small appliances where not subjected to hard usage(SPT-1 and SPT-2). Two conductor cord for use as internal wiring of air conditioning and refrigeration equipment. Three conductor cord for power supply to domestic refrigeration equipment and window type air conditioners (SPT-3). Lamp Cord is suitable for use at temperatures not exceeding minimum -20°C or maximum 60°C.