SPT

- Rated 300 Volts. Rated 105°C or 60°C.
- Stranded Copper Conductors.
- Color Coded PVC Insulation/Jacket.
Applications
Southwire's Lamp Cord is suitable for lamps, small appliances, radios, jukeboxes and other similar applications that do not exceed 300 volts. When used, temperatures not to exceed minimum -20°C or maximum 105°C.