Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SOOW Cords include wiring for industrial machinery, motors and associated equipment, portable tools and equipment, and temporary electrical power and lighting installations for construction sites. Type SOOW Cords are UL Listed and CSA certified for indoor and outdoor use. Type SOOW Cords are suitable for use in (i) dry locations not to exceed minimum -40°C or maximum 90°C; or (ii) wet locations or other applicable locations. When exposed to oil or coolant at temperatures not to exceed 60°C. Type SOOW cords are ideal for flex applications in harsh environments where the highest degree for oil resistance and extended service life are essential./images/product_buttons/SOOW_BLK_Cord_button.gifViper Rubber Type SOOW Black0SOOW BlackSOOWBlack.htmViper TM 90 °C CPE Cord. 600 Volts. Extra Flexible Copper Conductors. Extra Flexible EPDM Rubber Insulation and CPE Jacket. Black Jacket. Rated -40°C to 90°C. RoHS Compliant Rated as Extra Hard-Usage Service Cord. Sizes 18 AWG - 10 AWG CSA Approved and me
Register Now Forgot Password?

SOOW Black

Viper Rubber Type SOOW Black
  • Viper TM 90 °C CPE Cord.
  • 600 Volts.
  • Extra Flexible Copper Conductors.
  • Extra Flexible EPDM Rubber Insulation and CPE Jacket.
  • Black Jacket.
  • Rated -40°C to 90°C.
  • RoHS Compliant Rated as Extra Hard-Usage Service Cord.
  • Sizes 18 AWG - 10 AWG CSA Approved and meets CSA FT-2.
  • Sizes 8-2 AWG are non-UL and non-CSA Listed.
  • Approved for Outdoor Use.
  • Provides Premium Oil Resistant, Water Resistant and Flexibility.

Applications

Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SOOW Cords include wiring for industrial machinery, motors and associated equipment, portable tools and equipment, and temporary electrical power and lighting installations for construction sites. Type SOOW Cords are UL Listed and CSA certified for indoor and outdoor use. Type SOOW Cords are suitable for use in (i) dry locations not to exceed minimum -40°C or maximum 90°C; or (ii) wet locations or other applicable locations. When exposed to oil or coolant at temperatures not to exceed 60°C. Type SOOW cords are ideal for flex applications in harsh environments where the highest degree for oil resistance and extended service life are essential.