QuantumTPE SJEOOW Black
- Southwire's Quantum® SJEOOW 105°C TPE Cord. 300 Volts.
- Black Jacket. Rated -50°C to 105°C. RoHS Compliant
- Rated as Hard-Usage Service Cord.
- Sizes 18 AWG - 10 AWG CSA Certified as Type SJTOOW (TPE) and meets CSA FT-2.
- Listed for Outdoor Use. Provides Premium Oil Resistance, Water Resistance and Flexibility.
Applications
Southwire Type SJEOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2011 National Electrical Code. Some typical applications for Type SJEOOW Cords include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors, and temporary electrical power and lighting installations for construction sites. Type SJEOOW Cords are suitable for use in (i) dry locations not to exceed minimum -50°C or maximum 105°C; or (ii) wet locations or other applicable locations - may be completely immersed in water - when exposed to oil or coolant at temperatures not to exceed 60°C. Type SJEOOW cords are ideal for flex applications in harsh environments where the highest degree for oil resistance and extended service life are essential.