SIMpull THHN ® Cable with ALUMAFLEX ® Conductors

- 600 Volts
- AlumaFlex® aluminum (AA-8176) conductor
- Thermoplastic insulation/SIM nylon sheath
- Heat, moisture, gasoline, and oil resistant 1
- Sunlight resistant
- Also rated THWN-2
- SIM Technology® for easier pulling
Applications
Southwire SIMPULL THHN® cable with AlumaFlex® conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the 2011 National Electrical Code. When used as Type THHN, or T90 Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90°C. When used as Type THWN-2 or TWN75, conductor is suitable for use in wet or dry locations at temperatures not to exceed 90°C or not to exceed 75°C when exposed to oil or coolant. Voltage for all applications is 600 volts. This cable should be installed without application of pulling lubricant.