Southwire SIMpull THHN® or THWN-2 conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the 2008 National Electrical Code. When used as Type THHN, or T90 Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90 °C. When used as Type THWN-2 or TWN75, conductor is suitable for use in wet or dry locations at temperatures not to exceed 90 °C or not to exceed 75 °C when exposed to oil. When used as Type MTW, conductor is suitable for use in wet locations or when exposed to oil at temperatures not to exceed 60 °C or dry locations at temperatures not to exceed 90 °C (with ampacity limited to that for 75 °C conductor temperature per NFPA 79). Conductor temperatures not to exceed 105 °C in dry locations when rated AWM and used as appliance wiring material or when used asT90 Nylon.  Voltage for all applications is 600 volts. This cable should be installed without application of pulling lubricant.

/images/product_buttons/SIMpullTHHN_button.jpgr-thumb_simpull-thhn1SIMpull THHN ®SIMpullTHHNCable.htm
ENU
Register Now Forgot Password?

SIMpull THHN ®

r-thumb_simpull-thhn
  • 600 Volts. Copper Conductor
  • Thermoplastic Insulation/SIM Nylon Sheath
  • Heat, Moisture, Gasoline, and Oil Resistant1
  • Also Rated MTW and THWN-2
  • SIM Technology® for Easier Pulling

APPLICATIONS

Southwire SIMpull THHN® or THWN-2 conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the 2008 National Electrical Code. When used as Type THHN, or T90 Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90 °C. When used as Type THWN-2 or TWN75, conductor is suitable for use in wet or dry locations at temperatures not to exceed 90 °C or not to exceed 75 °C when exposed to oil. When used as Type MTW, conductor is suitable for use in wet locations or when exposed to oil at temperatures not to exceed 60 °C or dry locations at temperatures not to exceed 90 °C (with ampacity limited to that for 75 °C conductor temperature per NFPA 79). Conductor temperatures not to exceed 105 °C in dry locations when rated AWM and used as appliance wiring material or when used asT90 Nylon.  Voltage for all applications is 600 volts. This cable should be installed without application of pulling lubricant.