Southwire SIMpull T90®, THHN® or THWN-2* conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the Canadian Electrical Code2. Maximum conductor temperature 90°C dry, 75°C in wet locations, and 60°C when exposed to oil. When used as Type MTW, conductor is suitable for use in wet locations or when exposed to oil or coolant at temperatures not to exceed 60°C or dry locations at temperatures not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA79). Voltage for all applications is 600 volts. This cable may be installed without the need for pulling lubricant./images/buttons/r-thumb_simpull-thhn.gifMissing ImageRoHS; electrical equipment; environmentally friendly; harness; hookup; industrial machinery; lead; wire5SIMpull T90SIMpullT90.htm600 Volts. Copper Conductor. Thermoplastic-Insulated/SIM Nylon Sheath. Heat, Moisture, Gasoline, and Oil Resistant 1 Rated MTW and THWNBlack Sizes Listed Sunlight Resistant for UL appplications. All Sizes Meet CSA FT-1. SIM Technology® for easier pulling.
ENU
Register Now Forgot Password?

SIMpull T90

Missing Image
  • 600 Volts. Copper Conductor. Thermoplastic-Insulated/SIM Nylon Sheath
  • Heat, Moisture, Gasoline, and Oil Resistant 1 Rated MTW and THWN
  • Black Sizes Listed Sunlight Resistant for UL appplications
  • SIM Technology® for easier pulling

Applications

Southwire SIMpull T90®, THHN® or THWN-2* conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the Canadian Electrical Code2. Maximum conductor temperature 90°C dry, 75°C in wet locations, and 60°C when exposed to oil. When used as Type MTW, conductor is suitable for use in wet locations or when exposed to oil or coolant at temperatures not to exceed 60°C or dry locations at temperatures not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA79). Voltage for all applications is 600 volts. This cable may be installed without the need for pulling lubricant.