Southwire SIMpull Aluminum T90®, THHN® or THWN-2* conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the Canadian Electrical Code2. When used as Type T90 or THHN Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90°C. Maximum conductor temperature 90°C dry, 75°C in wet locations, and 60°C when exposed to oil. When used as Type MTW, conductor is suitable for use in wet locations or when exposed to oil or coolant at temperatures not to exceed 60°C or dry locations at temperatures not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA79). Voltage for all applications is 600 volts. This cable may be installed without the need for pulling lubricant.

/images/product_buttons/Simpull_T90aluminum_button.jpgSIMpull T90 AluminumRoHS; electrical equipment; environmentally friendly; harness; hookup; industrial machinery; lead; wire5SIMpull T90 AluminumSIMpullAluminumT90.htm600 Volts. Aluminum Conductor. Thermoplastic-Insulated/SIM Nylon Sheath. Heat, Moisture, Gasoline, and Oil Resistant 1 Rated MTW and THWN-2 Sizes through 1000 kcmil Listed T90 Nylon or TWN 75. Black Sizes Listed Sunlight Resistant for UL applications. All
ENU
Register Now Forgot Password?

SIMpull T90 Aluminum

SIMpull T90 Aluminum
  • 600 Volts. Aluminum Conductor. Thermoplastic-Insulated/SIM Nylon Sheath
  • Heat, Moisture, Gasoline, and Oil Resistant 1 Rated MTW and THWN-2
  • Sizes through 1000 kcmil Listed T90 Nylon or TWN 75
  • Black Sizes Listed Sunlight Resistant for UL applications
  • SIM Technology® for easier pulling

Applications

Southwire SIMpull Aluminum T90®, THHN® or THWN-2* conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the Canadian Electrical Code2. When used as Type T90 or THHN Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90°C. Maximum conductor temperature 90°C dry, 75°C in wet locations, and 60°C when exposed to oil. When used as Type MTW, conductor is suitable for use in wet locations or when exposed to oil or coolant at temperatures not to exceed 60°C or dry locations at temperatures not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA79). Voltage for all applications is 600 volts. This cable may be installed without the need for pulling lubricant.