SGT/SGR/SGX Battery Cable

- Stranded bare copper with PVC, Rubber, TPR or Cross-Link Insulation.
- 85°C (SGT), 90°C (SGR), 125°C (SGX). 60 Volts.
Applications
Southwire's Battery Cable is for interconnection between batteries and starter or ground in vehicles. SGT - Starter or Ground General Purpose Thermoplastic. SGR - Starter or Ground General Purpose Ground Rubber. SGX - Starter or Ground Cross-Linked Polyethylene.