Southwire’s Romex® SIMpull® Type NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations  The maximum allowable conductor temperature is 90°C.  The minimum recommended installation temperature is minus 25°C for two-conductor cables, and minus 10°C for three-conductor cables (with suitable handling procedures).  Material should be properly stored above 0°C for 24 hours prior to installation.  The maximum voltage rating for all intended applications is 300 volts.  Consult the Canadian Electrical Code1 for further information related to applications.

/images/product_buttons/nmd90_button.gifRomex SIMpull Type NMD90HVAC; wire303Romex® SIMpull® Type NMD90RomexSIMpullTypeNMD90OEM.htm
ENU
Register Now Forgot Password?

Romex® SIMpull® Type NMD90

Romex SIMpull Type NMD90
  • Non-metallic Sheathed Cable
  • 300 Volts
  • Copper Conductors
  • SIM Jacket™ Construction Designed for Easier Pulling
  • Pulls Faster
  • Strips Easier
  • Reduced Burn-Thru
  • Tear Resistant

Applications

Southwire’s Romex® SIMpull® Type NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations  The maximum allowable conductor temperature is 90°C.  The minimum recommended installation temperature is minus 25°C for two-conductor cables, and minus 10°C for three-conductor cables (with suitable handling procedures).  Material should be properly stored above 0°C for 24 hours prior to installation.  The maximum voltage rating for all intended applications is 300 volts.  Consult the Canadian Electrical Code1 for further information related to applications.