Southwire's Romex® SIMpull® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations. The maximum allowable conductor temperature is 90°C. The minimum recommended installation temperature is minus 25° C for two-conductor cables, and minus 10°C for three-conductor cables (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code 1 for further information related to applications.

/images/product_buttons/nmd90_button.gifRomex® SIMpull® NMD905Romex SIMpull NMD90RomexSIMpullNMD90.htm
ENU
Register Now Forgot Password?

Romex SIMpull NMD90

Romex® SIMpull® NMD90
  • Nonmetallic Sheathed Cable
  • 300 Volts. Aluminum Conductors

Applications

Southwire's Romex® SIMpull® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations. The maximum allowable conductor temperature is 90°C. The minimum recommended installation temperature is minus 25° C for two-conductor cables, and minus 10°C for three-conductor cables (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code 1 for further information related to applications.