Red Alert ® Type MC - Fire Alarm and Control

- Red Lightweight Aluminum Interlocked Armor.
- 600 Volt Type MC and 300 Volt Type FPLP.
- Plenum Rated.
- Solid Copper Conductors.
- Sizes 14 & 12 AWG Type THHN/THWN VW-1 Singles.
- Sizes 18 &16 AWG Type TFN VW-1 Singles.
- Green Insulated or Tinned Copper Grounding Conductor.
- 6/C and 8/C constructions are NOT Plenum Rated.
Applications
Red Alert® Plenum Type MC - FPLP Cable is suitable for use as follows. Wiring in Plenums, Ducts or Other Spaces Used for Environmental Air-Handling Purposes per NEC 300.22(B), 300.22(C) & 760.71(D). Power-Limited and Non-Power Limited fire alarm circuits, including smoke detectors, bells, horns, fire alarm controlpanel equipment, and initiation and signaling devices. Class 1, Class 2, and Class 3 remote control, signaling, and power-limited circuits. Power, lighting, control, and signal circuits. Fished or embedded in plaster. Concealed or exposed installations. Places of Assembly per NEC 518.4 and Theaters per NEC 520.5. As aerial cable on a messenger. Installation in cable tray and approved raceways. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).