RWU90 is for designed for direct earth burial (with protection as required by inspecting authority). Standard Black #8 and larger is sunlight resistant and marked "SR"; Circuit sizes #14, 12 and 10 available as sunlight resistant in black. Colored insulation is NOT sunlight resistant. For service entrance above or below ground. Minimum recommended installation tempersture minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

/images/product_buttons/xhhw_copper_button.gifRWU90RoHS; electrical equipment; environmentally friendly; solar5RWU90RWU90.htmSingle Copper Conductor. 14-4/0 AWG, 1000 Volts. 90°C Max, - 40°C Min.
ENU
Register Now Forgot Password?

RWU90

RWU90
  • Single Copper Conductors. XLP Insulation
  • 1000 Volts. 90°C Max, - 40°C Min

Applications

RWU90 is for designed for direct earth burial (with protection as required by inspecting authority). Standard Black #8 and larger is sunlight resistant and marked "SR"; Circuit sizes #14, 12 and 10 available as sunlight resistant in black. Colored insulation is NOT sunlight resistant. For service entrance above or below ground. Minimum recommended installation tempersture minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.