Quantum TPE ™ Type SJEOOW Yellow

- Quantum TPE™ 105°C TPE Cord 300 Volts
- Extra Flexible Copper Conductors Extra Flexible Thermoplastic-Elastomer (TPE) Insulation and Jacket
- Yellow Jacket
- Rated -60°C to +105°C Rated as Hard-Usage Service Cord
- CSA Approved as Type SJTOW (TPE) at -60°C to +105°C and Meets CSA FT-2
- Approved for Outdoor Use Provides Premium Oil Resistance, Water Resistance and Flexibility
Applications
Permitted for use as specified by Article 400 and related articles of the National Electrical Code. Typical applications include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors, and temporary electrical power and
lighting installations for construction sites. Suitable for use in (i) dry locations not to exceed minimum -60°C or maximum 105°C; or (ii) wet locations or other applicable locations—may be completely immersed in water—when exposed to oil or coolant at temperatures not to exceed 60°C. Ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential.