Quantum TPE ™ Type SJEOOW Black

- Quantum TPE™ 105°C TPE Cord 300 Volts
- Extra Flexible Copper Conductors Extra Flexible Thermoplastic-Elastomer (TPE) Insulation and Jacket
- Black Jacket
- Rated-50°C to +105°C Rated as Hard-Usage Service Cord
- CSA Approved as Type SJTOW (TPE) at -50°C to +105°C and Meets SA FT-2
- Approved for Outdoor Use Oil Resistance, Water Resistance and Flexibility
Applications
Permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors and temporary electrical power
and lighting installations for construction sites. Suitable for use in (i) dry locations not to exceed minimum -50°C or maximum 105°C; or (ii) wet locations or other applicable locations—may be completely immersed in water—when exposed to oil or coolant at temperatures not to exceed 60°C. Ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential.