Quantum TPE ™ Type SEOOW Yellow

- Quantum TPE™ 105°C TPE Cord 600 Volts
- Extra Flexible Copper Conductors • Extra Flexible Thermoplastic- Elastomer (TPE) Insulation and Jacket
- Yellow Jacket
- Rated -60°C to +105°C Rated as Extra Hard- Usage Service Cord
- Sizes 18 AWG - 10 AWG CSA Approved as Type STOW (TPE) and Meet CSA FT-2 • Sizes 8 - 2 AWG are Non-UL and Non-CSA Listed
- Approved for Outdoor Use Provides Premium Oil Resistance, Water Resistance and Flexibility
Applications
Permitted for use as specified by Article 400 and related articles of the National Electrical Code. Typical applications include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors and temporary electrical power and
lighting installations for construction sites. Suitable for use in (i) dry locations not to exceed minimum -60°C or maximum 105°C; or (ii) wet locations or other applicable locations—may be completely immersed in water—when exposed to oil or coolant at temperatures not to exceed 60°C. Ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential.