Used to supply 3-phase power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.

Code Works:

Bay, German Coach, Arabian, Belgian, Shetland, Thoroughbred, Trotter, Walking, French Coach, Clydesdale, Pinto, Mustang, Criollo, Percheron, Hanovarian, Oldenburg, Lippizaner

/images/product_buttons/quad_service_drop_2200_button.gifQuadruplex Service Dropaluminum; copper; overhead13Quadruplex Service DropQuadruplexServiceDrop.htmAluminum Conductors. Polyethylene or Crosslinked Polyethylene Insulation.
ENU
Register Now Forgot Password?

Quadruplex Service Drop

Quadruplex Service Drop
  • Aluminum Conductors.
  • Polyethylene or Crosslinked Polyethylene Insulation.

Applications

Used to supply 3-phase power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.

Code Works:

Bay, German Coach, Arabian, Belgian, Shetland, Thoroughbred, Trotter, Walking, French Coach, Clydesdale, Pinto, Mustang, Criollo, Percheron, Hanovarian, Oldenburg, Lippizaner