PXT / PXWT / XTW
- Bare stranded copper, laid parallel with PVC insulation.
- 60°C, 125 Volts - PXT 300 Volts - PXWT -34°C)
Applications
Southwire's PXT is suitable for use in decorative lighting, PXT is for indoor use only, PXWT for indoor or outdoor use.