Pull-It 6000

- Tough working, light weight cable puller that sets up in only 2 minutes.
- This cable puller will pull up to 6,000 pounds at speeds up to 44 feet per minute, making it the best cable puller for your larger MCM wire pulls.
Applications
Tough working, light weight cable puller that sets up in only 2 minutes. This cable puller will pull up to 6,000 pounds at speeds up to 44 feet per minute, making it the best cable puller for your larger MCM wire pulls.
Setup
- One person set up and operate
- Light-weight (74 lbs. without drill or adapters)
- 2 minute set up time
- No need to bolt to the ground
Power
- 6,000 lbs. pulling force
- Able to pull up to 10 ft. of cable out of the conduit
- Equipped with lightweight Derlin® rollers mounted on sealed bearings for easy rolling
Pulling
- 2 pulling speeds
- 12 ft/min Low Speed
- 44 ft/min High Speed
- Quickly adapts from underground to overhead pulls
- Gnarled capstan
- Can be placed in 2" trailer hitch as a pull base
- Versatile, will adapt to any pull
Convenient
- Includes 5 heavy duty conduit adapters
- Includes heavy duty waterproof bag
- Interchangeable parts with Pull-It 3000XTM


