This hardworking, lightweight cable puller sets up in only minutes, operates both at 25 feet and 100 feet per minute and will pull up to 4,000 pounds. Best of all this cable puller requires only one person to set up and operate.

This hard-working, lightweight puller sets up in only minutes, operates at both 25ft. per minute and 100ft. per minute. Best of all the Pull-It 3000xTM requires only one person to set up and operate.

Versatility

  • Pulls from: manholes, transformer vaults, transformer pads, meter bases, lifts, mechanical rooms, other tight locations
  • Attaches to truck receiver hitch
  • Tripod adaptable
  • Extends extra 10 ft. with 3" EMT
  • Speeds from 100 fpm to 17 fpm
  • Underground, overhead & side pulls
  • 4,000 lbs. pulling force
  • 2 minute set up time
  • No need to bolt to the ground
  • Light-weight (60 lbs.)
/images/product_buttons/Maxis_3000X_button.jpgPull_It_3000X500Pull-It 3000XPullIt3000X.htm
Register Now Forgot Password?

Pull-It 3000X

Pull_It_3000X
  • This hardworking, lightweight cable puller sets up in only minutes, operates both at 25 feet and 100 feet per minute and will pull up to 4,000 pounds.
  • Best of all this cable puller requires only one person to set up and operate.

Applications

This hardworking, lightweight cable puller sets up in only minutes, operates both at 25 feet and 100 feet per minute and will pull up to 4,000 pounds. Best of all this cable puller requires only one person to set up and operate.

This hard-working, lightweight puller sets up in only minutes, operates at both 25ft. per minute and 100ft. per minute. Best of all the Pull-It 3000xTM requires only one person to set up and operate.

Versatility

  • Pulls from: manholes, transformer vaults, transformer pads, meter bases, lifts, mechanical rooms, other tight locations
  • Attaches to truck receiver hitch
  • Tripod adaptable
  • Extends extra 10 ft. with 3" EMT
  • Speeds from 100 fpm to 17 fpm
  • Underground, overhead & side pulls
  • 4,000 lbs. pulling force
  • 2 minute set up time
  • No need to bolt to the ground
  • Light-weight (60 lbs.)