This heavy duty cable puller is totally self-contained and requires no assembly. It sets up in only minutes and will pull up to 10,000 pound. The best cable puller for your large cable pulls.

A 10,000 pound puller that sets up in less than 5 minutes.

SETUP

  • Ready to pull # no assembly
  • No gang box of parts
  • Easy to transport
  • No anchoring
  • Counter-weighted for easy setup
  • Includes conduit adapters 2" through 4"

SAFETY

  • Booms out to 12 feet
  • Quickly change from overhead to underground pulls
  • Pulls out 10 feet of extra wire
  • Booms into manholes
  • Telescoping front end
  • Easily maneuvers into tight areas

POWER

  • 10,000 pounds pulling strength
  • Pulls at 9 fpm and 25 fpm
  • 5 year motor warranty

BREAK DOWN

  • Collapsible down to 28"H x 28"W x 40" L
  • No dis-assembly, fully contained
/images/buttons/Pull_It_10K_button.jpgPull_It_10K500Pull-It 10KPullIt10K.htm
Register Now Forgot Password?

Pull-It 10K

Pull_It_10K
  • This heavy duty cable puller is totally self-contained and requires no assembly.
  • It sets up in only minutes and will pull up to 10,000 pound. The best cable puller for your large cable pulls.
  • A 10,000 pound puller that sets up in less than 5 minutes.

Applications

This heavy duty cable puller is totally self-contained and requires no assembly. It sets up in only minutes and will pull up to 10,000 pound. The best cable puller for your large cable pulls.

A 10,000 pound puller that sets up in less than 5 minutes.

SETUP

  • Ready to pull # no assembly
  • No gang box of parts
  • Easy to transport
  • No anchoring
  • Counter-weighted for easy setup
  • Includes conduit adapters 2" through 4"

SAFETY

  • Booms out to 12 feet
  • Quickly change from overhead to underground pulls
  • Pulls out 10 feet of extra wire
  • Booms into manholes
  • Telescoping front end
  • Easily maneuvers into tight areas

POWER

  • 10,000 pounds pulling strength
  • Pulls at 9 fpm and 25 fpm
  • 5 year motor warranty

BREAK DOWN

  • Collapsible down to 28"H x 28"W x 40" L
  • No dis-assembly, fully contained