Protected Ground Wire
- Protected Copper Ground Wire.
- Black Polyethylene Covered.
- Solid Soft Copper Conductor.
Applications
The solid grounding wire is covered with a heavy wall thermoplastic material to enhance public safety by providing mechanical protection for the pole ground wire. Southwire Protected Ground Wire is designed to eliminate the need for additional protection such as conduit or oak molding. This product is also suitable for use as a covered overhead transformer lead