Primary Wire SXL

- Stranded bare or copper conductors
- PVC Insulation.
- 125°C, 60 Volts.
Applications
Southwire's SXL is suitable for use as low voltage primary wire intended for use at nominal system voltages. Type SXL provides optimum physical protection in high temperature applications exposed to fluids and mechanical abuse experienced during the operation of cars, boats, trucks, buses, tractors, trailers, etc.