Primary Wire GXL

- Stranded bare or Copper Conductors
- PVC Insulation.
- 125°C, 60 Volts.
Applications
Southwire's GXL is suitable for use as low voltage primary wire intended for use at nominal system voltages. Type GXL is
ideal for high temperature applications with limited exposure to fluids and physical abuse experienced during the operation of
cars, boats, trucks, buses, tractors, trailers, etc.