Southwire's GPT is suitable for use as low voltage primary wire intended for use at nominal system voltages of 60 volts DC(25 volts AC) or less in surface vehicle electrical systmes. Type GPT is ideal for nominal applications with limited exposure to fluids and physical abuse experienced during the operation of cars, boats, trucks,  buses, tractors, trailers, etc.

/images/primaryGPT_button.gifGPT Primary Wire3Primary Wire GPTPrimaryWireGPT.htm
ENU
Register Now Forgot Password?

Primary Wire GPT

GPT Primary Wire
  • Stranded bare or copper conductors
  • Premium PVC Insulation.
  • 85°C, 60 Volts.

Applications

Southwire's GPT is suitable for use as low voltage primary wire intended for use at nominal system voltages of 60 volts DC(25 volts AC) or less in surface vehicle electrical systmes. Type GPT is ideal for nominal applications with limited exposure to fluids and physical abuse experienced during the operation of cars, boats, trucks,  buses, tractors, trailers, etc.