With Southwire's Electrical Cable-In-Conduit (Sentry CIC), Primary UD cable is pre-installed in a HDPE conduit, which allows for damage free one-step installations. It is commonly installed from transformer to transformer or underground cables exiting substations./images/product_buttons/Primary_CIC_WEB_button.gifPrimary UD Electrical Cable-In-Conduitaluminum; copper; underground19Primary UD Sentry Cable-In-ConduitPrimaryUDElectricalCableInConduit.htmHigh-Density Polyethylene (HDPE) Conduit with Pre-Installed Cable. Standard Wall, Schedule 40 & 80, SDR 13.5 & 11 Wall Thicknesses.
ENU
Register Now Forgot Password?

Primary UD Sentry Cable-In-Conduit

Primary UD Electrical Cable-In-Conduit
  • High-Density Polyethylene (HDPE) Conduit with Pre-Installed Cable.
  • Standard Wall, Schedule 40 & 80, SDR 13.5 & 11 Wall Thicknesses.

Applications

With Southwire's Electrical Cable-In-Conduit (Sentry CIC), Primary UD cable is pre-installed in a HDPE conduit, which allows for damage free one-step installations. It is commonly installed from transformer to transformer or underground cables exiting substations.