The 60" and 75" Pole Top Extensions are designed to support additional Covered Aerial MV circuits on an existing pole routing. They are designed for use on both tangent and angle
structures and will provide an additional 48" to 65" of clearance for the line.

/images/product_buttons/poleExtensionsLess30_button.gifPole Extensions - >30104Pole Extensions - >30"PoleExtensionsLess30.htm
ENU
Register Now Forgot Password?

Pole Extensions - >30"

Pole Extensions - >30
  • Manufactured from high-strength structural steel
  • Superior corrosion resistance
  • Pre-drilled for use on standard utility poles
  • Used to provide additional pole height to allow for the installation of Covered Aerial MV circuits to existing pole lines
  • The high-strength variations are available where double circuit or higher circuit loadings need to be acommodated. Two straight structural steel channel sections are used (not shown)

Applications

 The 60" and 75" Pole Top Extensions are designed to support additional Covered Aerial MV circuits on an existing pole routing. They are designed for use on both tangent and angle
structures and will provide an additional 48" to 65" of clearance for the line.