The 30" Pole Top Extension is designed to support a Covered Aerial MV cable circuit on an existing pole routing here additional clearance from existing conductors is needed. It is designed for use on both tangent and angle structures and will provide up to an additional 18" of clearance for the line.

/images/product_buttons/poleExtensions30_button.gifPole Extensions - 30104Pole Extensions - 30"PoleExtensions30.htm
ENU
Register Now Forgot Password?

Pole Extensions - 30"

Pole Extensions - 30
  • Manufactured from high-strength structural steel
  • Corrosion resistant
  • Drilled for use on standard utility poles
  • Used to provide additional pole height to allow for the installation of additional Covered Aerial MV cable circuit to the pole line

Applications

The 30" Pole Top Extension is designed to support a Covered Aerial MV cable circuit on an existing pole routing here additional clearance from existing conductors is needed. It is designed for use on both tangent and angle structures and will provide up to an additional 18" of clearance for the line.