Parallel Aerial Cable
- Parallel Aerial Cable.
- Aluminum Conductors.
- High Density Polyethylene or Crosslinked Polyethylene Insulation.
Applications
Used as secondary overhead distribution cable at voltages of 600V or less phase to phase and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.