/images/product_buttons/pv_wire_button.gifPV Photovoltaic Wire314Photovoltaic Wire (PV)PVPhotovoltaicWireOEM.htmPV Wire is used in the solar industry for solar panel installation. The temperature rating is 90ºC wet or dry, –40ºC, sunlight resistant and complies with the RoHS Directive.
Register Now Forgot Password?

Photovoltaic Wire (PV)

PV Photovoltaic Wire
  • Bare or Tinned Stranded Copper Conductors
  • XLP Insulation
  • -40°C to +90°C
  • 600 Volts


  • For use in solar power applications
  • Rated 90°C for exposed or concealed wiring in wet or dry locations
  • For direct burial when used as USE-2 conductors