Outdoor Porcelain Termination

- Premolded Stress Control System
- Silicon Fluid Filled
- Epoxy Standoff Insulators
- Porcelain Insulator
- Available from 69kV-230kV
Applications
The different versions of outdoor termination type FEV-P are designed for operation under severe outdoor conditions. Main components of the termination are the porcelain insulator with upper metal work, metal base plate with supporting insulators and premolded stress cone for electrical field control.


.jpg)