Orange UL/CSA Welding Cable
- Flame Retardant
- Oil resistant
- Resists compression cuts and abrasion
- Orange VIPER TM jacket
- RoHS compliant
Applications
Southwire Welding Cables are flame retardant, oil resistant, resilient, resists compression cuts and abrasion, durable, and survives rough handling. Designed for use as arc welding leads from the secondary side of the power source, typical of welders and welding generators. Power supply applications not exceeding 600 volt AC. Sizes 1/0 and larger for permanent wiring in conduit or tray of 600 volt power supplies, hoists, cranes, or other applications where flexible power leads must be installed in conduit, raceywayss or trays.