Orange UL/CSA Welding Cable

- UL Listed CSA Certified
- Excellent Flexibility to Last Longer in Flex Applications
- Abrasion Resistant Resists Oils and Solvents
- Rated -50°C for Use in Cold Environments
- Weather Resistant Ozone Resistant Safety Colored for High Visibility
- Assured Longer Service Life, Saving Money in Replacement Costs, Maintenance Costs and Downtime
- MSHA Approved for Flame Resistance
Applications
Secondary voltage resistance welding leads. Power supply applications not exceeding 600 Volt AC. Sizes 1/0 and larger for permanent wiring in conduit or tray of 600V power supplies, hoists, cranes or other applications where flexible power leads must be installed in conduit, raceways or trays.