/images/product_buttons/TitanOR_button.gifTITAN Type HCelectrical equipment; wire316TITAN® Type HCOEM-TITAN-Type-HC.htm
ENU
Register Now Forgot Password?

TITAN® Type HC

TITAN Type HC
  • Hot/Cold Liquidtight Flexible Metal Conduit
  • UL/CSA Listed
  • Oil-Resistant
  • Sunlight-Resistant
  • Temperature Rated -40°C to +105°C

Applications

  • For extreme temperature environments
  • For the installation and protection of electrical conductors in circuits of 600 volts nominal, or less
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Applications requiring movement, crossover connections, or tight bends
  • Exposed or concealed locations
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit per NEC® 600.31 (1000 volts or less) & NEC® 600.32 (over 1000 volts)
  • For Use in Hazardous Locations - see Additional Applications Section on following page for more details