Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. Also suitable for installations for street lighting, security lights, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors and 90°C for crosslinked polyethylene (XLP) insulated conductors./images/product_buttons/multiplex_service_drop_2200_button.gifMultiplex Service Dropcopper; overhead18Multiplex Service DropMultiplexServiceDrop.htmCopper Conductors. Polyethylene or Crosslinked Polyethylene Insulation.
Register Now Forgot Password?

Multiplex Service Drop

Multiplex Service Drop
  • Copper Conductors.
  • Polyethylene or Crosslinked Polyethylene Insulation.

Applications

Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. Also suitable for installations for street lighting, security lights, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors and 90°C for crosslinked polyethylene (XLP) insulated conductors.