Southwire's Multi-Conductor Sprinkler Wire is suitable for direct burial on applications up to 30 volts. Wire is to be used in field and central controls for underground sprinkler systems.

/images/product_buttons/183LVT_Blk_RGB_button.gifMulti-Conductor Sprinkler Wire3Multi-Conductor Sprinkler WireMultiConductorSprinklerWire.htm
ENU
Register Now Forgot Password?

Multi-Conductor Sprinkler Wire

Multi-Conductor Sprinkler Wire
  • Solid Bare Copper.
  • PVC Insulation.
  • Overall Poly Jacket.
  • 60°C , 30 Volt.
  • Twisted Without Fillers

Applications

Southwire's Multi-Conductor Sprinkler Wire is suitable for direct burial on applications up to 30 volts. Wire is to be used in field and central controls for underground sprinkler systems.