Southwire's Motion-Resistant Conductor is designed for overhead distribution and transmission lines. It is a galloping- and vibration-resistant, bare aluminum construction, designed for use in overhead applications subject to aeolian vibration and galloping due to wind and ice. Motion-Resistant conductors can be strung to the maximum allowable tension limits without the need for additional vibration protection./images/ovalcond_2200_button.jpgMotion-Resistant Conductoraluminum; overhead11Motion-Resistant ConductorMotionResistantConductor.htmACSR Motion-Resistant Conductor. Bare Aluminum Conductor, Steel Reinforced.
Register Now Forgot Password?

Motion-Resistant Conductor

Motion-Resistant Conductor
  • ACSR Motion-Resistant Conductor.
  • Bare Aluminum Conductor, Steel Reinforced.

Applications

Southwire's Motion-Resistant Conductor is designed for overhead distribution and transmission lines. It is a galloping- and vibration-resistant, bare aluminum construction, designed for use in overhead applications subject to aeolian vibration and galloping due to wind and ice. Motion-Resistant conductors can be strung to the maximum allowable tension limits without the need for additional vibration protection.